Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Retroreflective sensor MLV12-54-LAS/92/150

MLV12-54-LAS/92/150
  • Series of sensors in a widely used standard housing
  • Visible red light, pulsed LASER light
  • Precision: high degree of repeatability thanks to small light spot
  • Objects can be reliably detected down to 0 mm: no blind zone
  • Resistant against noise: reliable operation under all conditions
  • High level of stability thanks to the metal housing frame

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV12-54-LAS/92/150

Product Description
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, 1 PNP output/1 NPN output, M12 plug
General specifications
Effective detection range0 ... 12 m
Reflector distance0 ... 12 m
Threshold detection range17 m
Reference targetMH82 reflector
Light sourcelaser diode
Light typemodulated visible red light
Polarization filteryes
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length1.8 µs
Repetition rate17.86 kHz
max. pulse energy6.7 nJ
Diameter of the light spotapprox. 5 mm x 12 mm at 15 m detection range
Opening angle0.02 °
Ambient light limit
Continuous light50000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd930 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow, light up when light beam is free, flash when falling short of the stability control, off when light beam is interrupted
Control elementsrotary switch for light/dark, sensitivity adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentmax. 40 mA
Output
Switching typelight/dark on switchable
Signal output1 NPN and 1 PNP output, direct switching, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage drop≤ 2.5 V DC
Switching frequency2500 Hz
Response time0.2 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Approvals and certificates
Protection classII, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 metal connector, 90° rotatable
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: MLV12-54-LAS/92/150

Product Documentation: MLV12-54-LAS/92/150

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF667 KB

Design / Simulation: MLV12-54-LAS/92/150

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP200 KB

Approvals: MLV12-54-LAS/92/150

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0916CALLPDF308 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5355ALLPDF298 KB

Associated Products: MLV12-54-LAS/92/150

Accessories
30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for series MLV12 sensorsfa
Mounting bracket for series MLV12 sensorsfa
dove tail mounting clampfa
dove tail mounting clampfa
dove tail mounting clampfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
31.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector with Micro-structure, rectangular 82 mm x 60 mm, mounting holesfa
Reflector with Micro-structure, hexagonal 78 mm x 61 mm, mounting holesfa
23.00  USD

Contact Us

Reflector with Micro-structure, rectangular 32 mm x 20 mm, mounting holesfa
Reflector with Micro-structure, round ø 20.6 mm, self-adhesivefa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...