Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Retroreflective sensor ML300-55-6m-RT/25/95/127

ML300-55-6m-RT/25/95/127
  • Miniature design
  • Easy to use
  • Visible red light
  • 45° connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML300-55-6m-RT/25/95/127

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection range0 ... 6 m
Reflector distance0.03 ... 6 m
Threshold detection range7 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Diameter of the light spotapprox. 300 mm at 4 m
Opening angleapprox. 3 °
Ambient light limit
Continuous light10000 Lux
Modulated light5000 Lux
Accessories providedMounting bracket OMH-ML300-01
Screwdriver
Indicators/operating means
Function indicatorLED yellow: lights up when output is active
LED green: Sufficient stability control
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 20 %
No-load supply currentmax. 20 mA
Output
Switching typelight on / dark on
Signal output2 NPN outputs, complementary, short-circuit proof, reverse-polarity protection, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage drop≤ 2 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionM8 x 1 connector, 4-pin
Material
HousingPBT
Optical faceglass pane
Connectormetal
Mass18 g
Dimensions
Height30 mm
Width30 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML300-55-6m-RT/25/95/127

Function

The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.

Product Documentation: ML300-55-6m-RT/25/95/127

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF481 KB

Design / Simulation: ML300-55-6m-RT/25/95/127

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP814 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: ML300-55-6m-RT/25/95/127

Accessories

15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, round ø 84 mm, central mounting holefa

11.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa
Bracket for mounting ML300 series sensors fa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa
Female cordset single-ended M8 angled A-coded, 4-pin, PVC cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
Reflector with mounting holesfa
Reflective tape 100 mm x 100 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...