Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 13 m | |
Reflector distance | 0.5 ... 13 m (blind range 0 ... 0.2 m faded out) |
|
Threshold detection range | 17 m |
|
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Diameter of the light spot | approx. 220 mm at a distance of 13 m | |
Opening angle | emitter 1.2° receiver 2° |
|
Ambient light limit | 80000 Lux | |
Functional safety related parameters | ||
MTTFd | 690 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the stability control, off when light beam is interrupted | |
Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 40 mA | |
Output | ||
Stability alarm output | 1 PNP, inactive when falling short of the stability control for 10;s immediately inactive if 4 light beam interruptions take place |
|
Switching type | light/dark on, switchable . (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.) | |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors | |
Switching voltage | max. 30 V DC | |
Switching current | max. 200 mA | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-one shot (GAN-IAB), ON delay-OFF delay (GAN-GAB), programmable adjustment interval 0.02 s ... 1 s |
|
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5-pin, M12 x 1 connector, 90° rotatable | |
Material | ||
Housing | Plastic ABS | |
Optical face | plastic | |
Connector | metal | |
Mass | approx. 100 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 65.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 455 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0 | ALL | 625 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2135A | ALL | 186 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|