Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 3.5 m | |
Threshold detection range | 4 m | |
Reference target | H50 reflector | |
Light source | LED | |
Light type | modulated visible red light , 632 nm | |
Polarization filter | yes | |
Diameter of the light spot | 200 mm at a distance of 3500 mm | |
Opening angle | 3 ° | |
Optical face | frontal | |
Ambient light limit | 30000 Lux ; according to EN 60947-5-2:2007 | |
Hysteresis | < 15 % | |
Functional safety related parameters | ||
MTTFd | 700 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, flashes in case of short-circuit | |
Function indicator | LED yellow, light with free light beam , flashes when falling short of the operating reserve , OFF when light beam is interrupted | |
Control elements | Sensitivity adjuster, light/dark switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
No-load supply current | < 25 mA | |
Protection class | II , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 | |
Output | ||
Switching type | light/dark on, switchable | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | 30 V DC | |
Switching current | max. 200 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Compliance with standards and directives | ||
Directive conformity | EMC Directive 2004/108/EC | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 4-pin, M12 x 1 connector | |
Material | ||
Housing | brass, nickel-plated | |
Optical face | PMMA | |
Mass | 60 g | |
Dimensions | ||
Length | 65 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 442 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 73 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-01805002-1 / UL-CA-L87056-31-01805002-1 | ALL | 502 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0537B | ALL | 185 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|