Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Solenoid Driver KFD0-SD2-Ex2.1545

KFD0-SD2-Ex2.1545
  • 2-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Output 45 mA at 15 V DC
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD0-SD2-Ex2.1545

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Supply
Rated voltage18 ... 30 V DC , loop powered
Power dissipation< 1.1 W (≤ 30 V) per channel
Input
Connection sidecontrol side
Connectionterminals 7, 8, 9
Test pulse lengthmax. 2 ms from DO card
Rated voltage18 ... 30 V DC
Rated current0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 35 mA (minimum load current DO card)
Inrush current≤ 200 mA after 100 µs
Output
Connection sidefield side
Connectionchannel 1: terminals 1+, 2-, 3-
channel 2: terminals 4+, 5-, 6-
Internal resistorapprox. 167 Ω
Current45 mA
Voltage≥ 15 V
Open loop voltagemin. 23.6 V
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017 , EN IEC 61326-1:2021 (industrial locations) , EN IEC 61326-3-2:2018 For further information see system description.
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateFIDI 21 ATEX 0091 X
MarkingEx-Hexagon II 3(1)G Ex ec [ia Ga] IIC T4 Gc
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
OutputEx ia
Refer to certificate for alternative parameters.
Voltage25.2 V
Current52 mA
Power850 mW (angular characteristic curve)
Internal resistance167 Ω
Input
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012
International approvals
UL approvalE106378
Control drawing116-0488
IECEx approval
IECEx certificateIECEx FIDI 21.0009X
IECEx markingEx ec [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: KFD0-SD2-Ex2.1545

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies power to solenoids, LEDs and audible alarms located in the explosion-hazardous area.

It is loop powered, so the available energy at the output is received from the input signal. The output signal has a resistive characteristic. As a result the output voltage and current are dependent on the load and the input voltage.

At full load, 15 V at 45 mA is available for the hazardous area application.

A fault is signalized by LEDs.

Informative Literature: KFD0-SD2-Ex2.1545

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Energy Generation in Wastwater Treatment PlantsENGPDF532 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB
Application Report - Sicherer Brennstofftransport in KohlekraftwerkenENGPDF391 KB
Application Report - Water Inlet in Wastewater Treatment PlantsENGPDF526 KB

Product Documentation: KFD0-SD2-Ex2.1545

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF171 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD0-SD2-Ex2.1545

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP105 KB

Approvals: KFD0-SD2-Ex2.1545

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China SITIIAS CCC Ex Certificate2022322316004905 (Singapore)ALLPDF2323 KB
Europe Fiditas ATEX Category 3 (1) G ATEX Category (M1) ATEX Category (1) DFIDI 21 ATEX 0091XALLPDF4154 KB
India PESO (India) CCOEA/P/HQ/KA/104/6092 (P576842)ALLPDF106 KB
USA Canada UL Hazardous Location cULus UL E106378CoC E106378 Rep Ref E106378-20221005ALLPDF456 KB
United Kingdom CML UKEX Category (1) D UKEX Category (M1) UK-Type Examination Certificate UKEX Category 3 (1) GCML 22UKEX2328XALLPDF170 KB
Worldwide Fiditas IECEx Certificate of ConformityIECEx FIDI 21.0009XALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF146 KB
Declaration of Conformity
EU-Declaration of conformityTDOC-6611BENGENGPDF233 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6987ALLPDF59 KB
UK-Declaration of conformityTDOC-6987AENGENGPDF201 KB

Associated Products: KFD0-SD2-Ex2.1545

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.