Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Solenoid Driver KFD0-SD2-Ex1.1045

KFD0-SD2-Ex1.1045
  • 1-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Current limit 45 mA at 10 V DC
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD0-SD2-Ex1.1045

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
Rated voltage20 ... 35 V DC , loop powered
Power dissipation< 1.05 W (≤ 30 V)
Input
Connection sidecontrol side
Connectionterminals 7, 8
Rated voltage20 ... 35 V DC
Current72 mA at 20 V input voltage, load = 220 Ω
50 mA at 35 V input voltage, load = 220 Ω
Inrush current≤ 200 mA after 100 µs
Output
Connection sidefield side
Connectionterminals 1+, 2-
Internal resistormax. 282 Ω
Current≤ 45 mA
Voltage≥ 10 V
Open loop voltagemin. 22.7 V
Output current45 mA
Output signalThese values are valid for the rated operating voltage 20 ... 35 V DC.
Energized/De-energized delaysingle operation: typ. 1.7 ms/50 µs; periodical: typ. 5 µs/50 µs
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2004
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Height107 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 06 ATEX 0252
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Voltage25.2 V
Current93 mA
Power590 mW
Input
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0309
UL approvalE106378
Control drawing116-0316 (cULus)
IECEx approval
IECEx certificateIECEx BAS 06.0058
IECEx CML 19.0093X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: KFD0-SD2-Ex1.1045

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies power to solenoids, LEDs and audible alarms located in a hazardous area.

The device is loop powered, so the available energy at the output is received from the input signal. The output signal has a resistive characteristic. As a result the output voltage and current are dependent on the load and the input voltage

At full load, 10 V at 45 mA is available for the hazardous area application.

Informative Literature: KFD0-SD2-Ex1.1045

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Energy Generation in Wastwater Treatment PlantsENGPDF532 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB
Application Report - Sicherer Brennstofftransport in KohlekraftwerkenENGPDF391 KB
Application Report - Water Inlet in Wastewater Treatment PlantsENGPDF526 KB

Product Documentation: KFD0-SD2-Ex1.1045

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF171 KB
Safety ManualENGPDF414 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD0-SD2-Ex1.1045

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP105 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ46 KB

Approvals: KFD0-SD2-Ex1.1045

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 17.3006XALLPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 06.0058ALLLINK---
Brasil TUV Rheinland BrazilTÜV 13.1129ALLPDF1172 KB
CML IECEx Certificate of ConformityIECEx CML 19.0093XALLLINK---
Canada FM Certificate of ConformityFM 18 CA 0106XALLPDF360 KB
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
China SITIIAS CCC Ex Certificate2020322316000697 (Singapore)ALLPDF1336 KB
DNV MarineTAA00001WXALLPDF114 KB
Europe Baseefa ATEXBaseefa 06 ATEX 0252ALLPDF5220 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
India PESO (India) CCOEA/P/HQ/KA/104/6092 (P576842)ALLPDF106 KB
Japan CMLCML 18JPN2001ALLPDF243 KB
Korea KOSHA15-AV4BO-0595ALLPDF650 KB
South Africa MASCMASC MS/17-0868ALLPDF228 KB
USA FMCoC 3028278ALLPDF43 KB
USA ULE106378 UL (QUZW)ALLLINK---
Ukraine SERTIS ExSC 21.0646 XALLPDF12351 KB
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX22102ALLPDF167 KB
exida Functional Safety AssessmentP+F 1109-099-C R028 V1R0ALLPDF380 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF41 KB
Control drawing FM / Control drawing FM   ALLPDF84 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0062DALLPDF76 KB

Associated Products: KFD0-SD2-Ex1.1045

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.