Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product MH-EXG-30
Not available for purchase
Not available for purchase

Mounting aid EXG-30

EXG-30
  • Clamp for threaded pipe
  • Suitable for M30 sensors
  • Simple and quick exchange without readjustment
  • 2 slotted nuts included with delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EXG-30

Product Description
Quick mounting bracket with dead stop
General specifications
Inside diameter30 mm
Mechanical specifications
Materialbrass, nickel-plated
DimensionsM36 x 1.5 external thread
Length35 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: EXG-30

Design / Simulation: EXG-30

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP148 KB

Associated Products: EXG-30

Accessory of

139.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa

139.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
156.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 30 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 30 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 600 Hz (switch point mode)
0 ... 25 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 30 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 680 Hz (switch point mode)
0 ... 50 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 30 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 680 Hz (switch point mode)
0 ... 50 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching element function: AC NC, Installation: flush, Output polarity: AC, Output type: 2-wire, Series: Cylindrical type, Type of voltage: AC, Connection type: cable silicone , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F) (fixed cable), Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
153.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector Deutsch DT04 , 3-pin with PUR cable 125 mm, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69K, Length: L = 125 mmfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
165.00  USD

Contact Us

Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 5 mfa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching element function: AC NO, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
214.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Switching function: Normally open (NO), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
224.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Switching function: Normally open (NO), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching element function: DC NO, Installation: flush, Output polarity: DC, Output type: 2-wire, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
103.00  USD

Contact Us

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Extended temperature range, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
187.00  USD

Contact Us

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
192.00  USD

Contact Us

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
114.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: brass, nickel-platedfa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
214.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Switching function: Normally closed (NC), Output type: Two-wire, Installation: quasi flush, Output polarity: AC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 8 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
135.00  USD

Contact Us

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
135.00  USD

Contact Us

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa