Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 19 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 0.8 W | |
Power consumption | 0.8 W | |
Interface | ||
Programming interface | programming socket | |
Input | ||
Connection side | field side | |
Connection | terminals 1, 2, 3, 4, 5, 6 |
|
RTD or resistance | type Pt100 (EN 60751: 1995) type Ni100 (DIN 43760) 0 ... 500 Ω (including lead resistance) |
|
Measuring current | approx. 400 µA with RTD | |
Lead resistance | max. 50 Ω per line | |
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) |
|
Voltage | 0 ... 10 V , 2 ... 10 V | |
Current | 0 ... 20 mA , 4 ... 20 mA | |
Load | 20 Ω for 20 mA; 200 kΩ for 10 V | |
Output | ||
Connection side | control side | |
Connection | output I: terminals 7, 8, 9; output II: terminals 10, 11, 12 | |
Output I, II | relay | |
Contact loading | 253 V AC/2 A/500 VA/cos φ min. 0.7; 40 V DC/2 A resistive load | |
Mechanical life | 2 x 107 switching cycles | |
Transfer characteristics | ||
Resolution | temperature: 0.0625 °C, resistance: 62.5 mΩ, voltage: 62.5 µV, current: 625 nA | |
Deviation | ||
Voltage input | ± 0.02 % of 10 V measuring range | |
Resistance input | ± 0.025 % of measuring range (4-wire connection) | |
Current input | ± 0.02 % of 20 mA measuring range | |
Pt100 | ± 0.01 % of abs. temperature value of switching point in K + 0.2 K (4-wire connection) | |
Thermocouple | ± 0.05 % of abs. temperature value of switching point in K + 1.1 K (1.2 K for thermocouple types R and S) this includes ± 0.8 K fault of the cold junction compensation (CJC) (+0.9 K for thermocouple types R and S). Note! Because the sensitivity of thermocouples is, in general, lower at low temperatures than at high temperatures, the specified accuracy figures cannot be guaranteed when measuring temperatures below those listed here. -50 °C (type E and K thermocouples) -100 °C (type J, L and T thermocouples) +500 °C (type B thermocouple) |
|
Influence of ambient temperature | ||
Pt100 | ± (0.0015 % of abs. temperature value of switching point in K + 0.01 K)/K ΔTamb*) | |
Thermocouple | ± (0.004 % of abs. temperature value of switching point in K + 0.01 K) / KΔTamb*) | |
Voltage input | ± (0.007 % of the switching point voltage) / KΔTamb*) | |
Current input | ± (0.004 % of the switching point current)/KΔTamb*) *) ΔTamb = ambient temperature change referenced to 23 °C (296 K) |
|
Influence of supply voltage | < 0.001 % of sensor input range | |
Input delay | ≤ 370 ms (rise time and energizing delay of relay) | |
Galvanic isolation | ||
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I/II | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Power supply/programming input | no electrical isolation | |
Indicators/settings | ||
Display elements | LEDs | |
Configuration | via PACTware | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Low voltage | ||
Directive 2014/35/EU | EN 61010-1:2010 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 98 ATEX 7152 | |
Marking | II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) , [circuit(s) in zone 0/1/2] | |
Input | Ex ia Ga, Ex ia Da, Ex ia Ma | |
Voltage | 10.5 V | |
Current | 27 mA | |
Power | 70 mW | |
Supply | ||
Maximum safe voltage | 40 V DC (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 99 ATEX 1493 X | |
Marking | II 3G Ex nA nC IIC T4 | |
Galvanic isolation | ||
Input/Other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | IECEx BAS 06.0022 | |
Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210122 |
ECLASS 12.0 | 27210122 |
ECLASS 11.0 | 27210122 |
ECLASS 10.0.1 | 27210122 |
ECLASS 9.0 | 27210122 |
ECLASS 8.0 | 27210122 |
ECLASS 5.1 | 27210122 |
ETIM 9.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 6.0 | EC002654 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device accepts a variety of inputs including RTDs or thermocouples. The device provides a relay trip whenever it reaches a userprogrammed set point.
The removable terminal block K-CJC-** is available as an accessory for internal cold junction compensation of thermocouples.
A fault is indicated by LEDs acc. to NAMUR NE44 and by user-configured fault indication outputs.
The device is easily configured by the use of the PACTware configuration software.
For additional information, refer to the manual and www.pepperl-fuchs.com.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manuals | |||
Manual KFD2-GU-(Ex)1 | ENG | 1294 KB | |
Manual | ENG | 3685 KB | |
Installation and configuration guide Device Type Manager (DTM) | ENG | 8665 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 63 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Baseefa IECEx Certificate of Conformity | IECEx BAS 06.0022 | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe Baseefa ATEX Category (1) GD | BAS 98 ATEX 7152 | ALL | 4997 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5908 (P513787) | ALL | 100 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20140902 - E106378 RepRef 20011030 | ALL | 429 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 1092 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|