Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Current output 0/4 mA ... 20 mA |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | terminals 14+, 15- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | within the supply tolerance | |
Power dissipation/power consumption | ≤ 0.98 W / 0.98 W | |
Input | ||
Connection | terminals 1, 2, 3, 4 | |
RTD | type Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995) type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94) type Cu10, Cu50, Cu100 (P50353-92) type Ni100 (DIN 43760) |
|
Measuring current | approx. 200 µA with RTD | |
Types of measuring | 2-, 3-, 4-wire connection | |
Lead resistance | max. 50 Ω per line | |
Measurement loop monitoring | sensor breakage, sensor short-circuit | |
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) type TXK, TXKH, TXA (P8.585-2001) |
|
Cold junction compensation | external and internal | |
Measurement loop monitoring | sensor breakage | |
Potentiometer | 0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection) | |
Voltage | selectable within the range -100 ... 100 mV | |
Input resistance | ≥ 1 MΩ (-100 ... 100 mV) | |
Output | ||
Connection | output I: terminal 7: source (-), sink (+), terminal 8: source (+), terminal 9: sink(-) | |
Output | Analog current output | |
Current range | 0 ... 20 mA or 4 ... 20 mA | |
Fault signal | downscale 0 or 2 mA, upscale 21.5 mA (acc. NAMUR NE43) | |
Source | load 0 ... 550 Ω open-circuit voltage ≤ 18 V |
|
Sink | Voltage across terminals 5 ... 30 V. If the current is supplied from a source > 16.5 V, series resistance of ≥ (V - 16.5)/0.0215 Ω is needed, where V is the source voltage. The maximum value of the resistance is (V - 5)/0.0215 Ω. |
|
Transfer characteristics | ||
Deviation | ||
After calibration | Pt100: ± (0.06 % of measurement value in K + 0.1 % of span + 0.1 K (4-wire connection)) thermocouple: ± (0.05 % of measurement value in °C + 0.1 % of span + 1 K (1.2 K for types R and S)) this includes ± 0.8 K fault of the cold junction compensation (CJC): mV: ± (50 µV + 0.1 % of span) potentiometer: ± (0.05 % of full scale + 0.1 % of span, (excludes faults due to lead resistance)) |
|
Influence of ambient temperature | influence of cold junction compensation (CJC) included: Pt100: ± (0.0015 % of measurement value in K + 0.006 % of span)/K ΔTamb*) thermocouple: ± (0.02 K + 0.005 % of measurement value in °C + 0.006 % of span)/K ΔTamb*) mV: ± (0.01 % of measurement value + 0.006 % of span)/K ΔTamb*) potentiometer: ± 0.006 % of span/K ΔTamb*) *) ΔTamb = ambient temperature change referenced to 23 °C (296 K) |
|
Influence of supply voltage | < 0.01 % of span | |
Influence of load | ≤ 0.001 % of output value per 100 Ω | |
Reaction time | worst case value (sensor breakage and/or sensor short circuit detection enabled) mV: 1 s, thermocouples with CJC: 1.1 s, thermocouples with fixed reference temperature: 1.1 s, 3- or 4-wire RTD: 920 ms, 2-wire RTD: 800 ms, Potentiometer: 2.05 s |
|
Galvanic isolation | ||
Output/supply, programming input | functional insulation, rated insulation voltage 50 V AC There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2004 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 130 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 04 ATEX 143 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Input | Ex ia | |
Inputs | terminals 1, 2, 3, 4 | |
Voltage | 9 V | |
Current | 22 mA | |
Power | 50 mW | |
Analog outputs, power supply, collective error | ||
Maximum safe voltage | 250 V (Attention! This is not the rated voltage.) | |
Interface | ||
Maximum safe voltage | 250 V (Attention! The rated voltage is lower.), RS 232 | |
Certificate | TÜV 02 ATEX 1797 X | |
Marking | II 3G Ex nA II T4 | |
Galvanic isolation | ||
Input/Other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0316 | |
CSA approval | ||
Control drawing | 366-024CS-12 (cCSAus) | |
IECEx approval | ||
IECEx certificate | IECEx TUN 07.0003 IECEx CML 16.0126X |
|
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I Ex nA IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Safety Manual | ENG | 588 KB | |
Manuals | |||
Manual KF**-UT2-(Ex)*(-1) | ENG | 1682 KB | |
Manual | ENG | 3685 KB | |
Installation and configuration guide Device Type Manager (DTM) | ENG | 8665 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1361 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia SIMTARS Group I | ANZEx 09.2001 | ALL | 326 KB | |
Brasil TUV Rheinland Brazil | TÜV 13.1148 | ALL | 1204 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) G | CESI 04 ATEX 143 | ALL | 1531 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 02 ATEX 1797X | ALL | 1285 KB | |
Korea KOSHA | 13-AV4BO-0176 | ALL | 136 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 07.0003 | ALL | LINK | --- |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
exida Functional Safety Assessment | P+F 05/03-24 R023 | ALL | 437 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 67 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0024F | ALL | 111 KB |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
Device Description Files/Drivers | |||
DTM Collection Interface Technology 2 / DTM Collection Interface Technology 2 | 1.4.110.76 | ZIP | 32633 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|