Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NJ40+U4+W-BHMS3-N.O.

NJ40+U4+W-BHMS3-N.O.
  • 2-wire AC
  • Surface mount
  • Sensing range 40 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ40+U4+W-BHMS3-N.O.

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance40 mm
Installationnon-flush
Output polarityAC
Assured operating distance0 ... 32.4 mm
Actual operating distance36 ... 44 mm typ. 40 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.8
Output type2-wire
Nominal ratings
Operating voltage20 ... 253 V 1)
Switching frequency0 ... 20 Hz
Hysteresis1 ... 10 typ. 5 %
Voltage drop≤ 5 V
Voltage drop at IL
Voltage drop IL = 10 mA, switching element on6 ... 11 V typ. 9 V
Voltage drop IL = 20 mA, switching element on5 ... 9.5 V typ. 8 V
Voltage drop IL = 50 mA, switching element on4 ... 7.5 V typ. 6.8 V
Voltage drop IL = 100 mA, switching element on4 ... 7 V typ. 6.5 V
Voltage drop IL = 200 mA, switching element on4 ... 7 V typ. 6.5 V
Voltage drop IL = 200 mA, TU = 23° C, switching element on4 ... 7 V typ. 6 V
Voltage drop IL = 500 mA, switching element on4 ... 7 V typ. 6 V
Momentary current
(20 ms, 0.1 Hz)
0 ... 3000 mA
Operating current8 ... 500 mA
Off-state current0.5 ... 1.95 mA typ. 1.2 mA
Off-state current UB 24 V, switching element off0.5 ... 1.7 mA typ. 1.2 µA
Time delay before availability≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd760 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typeQuick disconnect type BHMS3
Housing materialPBT
Sensing facePBT
Housing basemetal
Degree of protectionIP68
Dimensions
Height55 mm
Width55 mm
Length128 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ40+U4+W-BHMS3-N.O.

Product Documentation: NJ40+U4+W-BHMS3-N.O.

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF210 KB

Approvals: NJ40+U4+W-BHMS3-N.O.

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.