Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product NRN35-L3-A2-C-V1
Not available for purchase
Not available for purchase

Inductive sensor NRN35-L2-A2-C-V1

NRN35-L2-A2-C-V1
  • 35 mm non-flush
  • Reduction factor = 1
  • Weld Immune

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NRN35-L2-A2-C-V1

General specifications
Switching functioncomplementary
Output typePNP
Rated operating distance35 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 28.35 mm
Reduction factor rAl approx. 1.1
Reduction factor rCu approx. 1.1
Reduction factor r304 approx. 1.1
Reduction factor rSt37 1
Output type4-wire
Nominal ratings
Operating voltage10 ... 36 V
Switching frequency0 ... 200 Hz
Hysteresis1 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2.5 V
Operating current0 ... 250 mA
No-load supply current≤ 20 mA
Alternating magnetic field160 mT
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPPE
Sensing facePPE
Degree of protectionIP67
Dimensions
Height40 mm
Width40 mm
Length55.5 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NRN35-L2-A2-C-V1

Product Documentation: NRN35-L2-A2-C-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Technical informationENGPDF158 KB

Design / Simulation: NRN35-L2-A2-C-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP215 KB

Associated Products: NRN35-L2-A2-C-V1

Accessories
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
Modular mounting bracket fa
Mounting aid for VariKont-Lfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.