NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Slot width | 3.5 mm | |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Operating voltage | 5 ... 25 V | |
Switching frequency | 0 ... 3000 Hz | |
Hysteresis | 0.8 ... 1.1 mm | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA at nominal voltage | |
Measuring plate detected | ≤ 1 mA at nominal voltage | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gb | IECEx PTB 11.0091X | |
Equipment protection level Da | IECEx PTB 11.0091X | |
Equipment protection level Mb | IECEx PTB 11.0091X | |
ATEX approval | ||
Equipment protection level Gb | PTB 99 ATEX 2219 X | |
Equipment protection level Da | PTB 99 ATEX 2219 X | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | flexible leads PTFE , 500 mm | |
Core cross section | 0.14 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 15 mm | |
Width | 10 mm | |
Length | 19.5 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 174 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 65 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 69 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 99 ATEX 2219 X | ALL | 8732 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0091X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4140 | ALL | 347 KB |