Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NJ5-30GK-S1N-Y43222

NJ5-30GK-S1N-Y43222
  • 5 mm flush in ST37 / 1.0037

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ5-30GK-S1N-Y43222

General specifications
Switching functionNormally open (NO)
Output typeNAMUR with safety function
Rated operating distance5 mm
Installationflush in mild steel
Assured operating distance0 ... 4.05 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 0
Output type2-wire
Nominal ratings
Nominal voltage8 V
Switching frequency0 ... 150 Hz
Current consumption
Measuring plate not detectedmax. 1 mA
Measuring plate detected≥ 3 mA
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Standard conformity
EMC in accordance withIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typecable silicone , 2 m
Core cross section0.75 mm2
Housing materialPP
Sensing facePP
Degree of protectionIP68
Dimensions
Length40 mm
Diameter30 mm
Noteonly for non-ferrous metal
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274101
ECLASS 12.027274101
ECLASS 11.027272401
ECLASS 10.0.127272401
ECLASS 9.027272401
ECLASS 8.027272401
ECLASS 5.127272401
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ5-30GK-S1N-Y43222

Product Documentation: NJ5-30GK-S1N-Y43222

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NJ5-30GK-S1N-Y43222

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP55 KB

Approvals: NJ5-30GK-S1N-Y43222

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
exida Functional Safety AssessmentP+F 03/11-10 R015ALLPDF302 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.