Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NPN | |
Rated operating distance | 1.5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.215 mm | |
Actual operating distance | 1.35 ... 1.65 mm typ. 1.5 mm | |
Reduction factor rAl | 0.24 | |
Reduction factor rCu | 0.21 | |
Reduction factor r304 | 0.67 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V | |
Switching frequency | 0 ... 5000 Hz | |
Hysteresis | 1 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2.6 V | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 1 ... 2.2 V typ. 1.6 V | |
Voltage drop IL = 20 mA, switching element on | 0.9 ... 2.4 V typ. 1.7 V | |
Voltage drop IL = 50 mA, switching element on | 1.2 ... 2.4 V typ. 1.8 V | |
Voltage drop IL = 100 mA, switching element on | 1.4 ... 2.6 V typ. 2 V | |
Operating current | 0 ... 100 mA | |
Lowest operating current | 0 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA | |
Off-state current TU =40 °C, switching element off | ≤ 100 µA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Approvals and certificates | ||
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Core cross section | - | |
Housing material | Stainless steel | |
Sensing face | LCP | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 50 mm | |
Diameter | 6.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|