Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.43 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Reduction factor rAl | 0.7 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.2 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 6 ... 60 V | |
Switching frequency | 0 ... 2000 Hz | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Voltage drop | ≤ 6 V | |
Operating current | 4 ... 100 mA | |
Off-state current | 0 ... 0.7 mA typ. | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 33.5 mm | |
Width | 65 mm | |
Length | 36 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NCN3-F31-Z8-V18 | 175 KB | |
Datasheet NCN3-F31-Z8-V18 | 115 KB | |
Fiche de données NCN3-F31-Z8-V18 | 110 KB | |
Datenblatt NCN3-F31-Z8-V18 | 111 KB | |
Scheda tecnica NCN3-F31-Z8-V18 | 114 KB | |
Datasheet NCN3-F31-Z8-V18 | 175 KB | |
Folha de dados NCN3-F31-Z8-V18 | 113 KB | |
Hoja de datos NCN3-F31-Z8-V18 | 114 KB | |
Datasheet NCN3-F31-Z8-V18 | 112 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 303 KB |