Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | PNP | |
Rated operating distance | 4 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 3.24 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.75 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V | |
Switching frequency | 0 ... 1000 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Rated insulation voltage | 60 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 5 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1090 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
Protection class | II | |
Rated insulation voltage | 60 V | |
Rated impulse withstand voltage | 800 V | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
E1 Type approval | 10R-04 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m | |
Core cross section | 0.75 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP69K | |
Mass | 120 g | |
Dimensions | ||
Length | 70 mm | |
Diameter | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 82 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 60 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
UNECE KBA E1 | 10R-067189 | ALL | 556 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5728 | ALL | 1230 KB | |
UK Declaration of Conformity (P+F) | TDOC-6514_ENG | ENG | 1284 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|