Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NJ40+U1+A2

NJ40+U1+A2
  • Comfort series
  • 40 mm non-flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ40+U1+A2

General specifications
Switching functioncomplementary
Output typePNP
Rated operating distance40 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 32.4 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.8
Output type4-wire
Nominal ratings
Operating voltage10 ... 60 V
Switching frequency0 ... 100 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2.8 V
Operating current0 ... 200 mA
No-load supply current≤ 10 mA
Time delay before availability≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd530 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross-sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Mass345.5 g

Documents: NJ40+U1+A2

Technical informationLanguageFile TypeFile Size
Installation conditionsENGPDF210 KB
EinbaubedingungenGERPDF210 KB

Approvals+Certificates: NJ40+U1+A2

CertificatesCertificate No.File TypeFile Size
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
China CQC CCC SDOC2020970305000271PDF5348 KB

Associated Products: NJ40+U1+A2

Accessories
17.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Receptacles, M12/M20; plastic versionfa
Modular mounting bracket fa
Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.