Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | Two-wire | |
Rated operating distance | 4 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 3.24 mm | |
Actual operating distance | 3.6 ... 4.4 mm typ. | |
Reduction factor rAl | 0.37 | |
Reduction factor rCu | 0.36 | |
Reduction factor r304 | 0.74 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 60 V | |
Switching frequency | 0 ... 1000 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 5 V | |
Operating current | 2 ... 100 mA | |
Lowest operating current | 2 mA | |
Off-state current | 0 ... 0.5 mA typ. | |
Time delay before availability | ≤ | |
Switching state indicator | all direction LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Cable version | PA | |
Core cross section | 0.14 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 40 mm | |
Diameter | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NBN4-12GM40-Z1 | 144 KB | |
Datasheet NBN4-12GM40-Z1 | 77 KB | |
Fiche de données NBN4-12GM40-Z1 | 79 KB | |
Datenblatt NBN4-12GM40-Z1 | 79 KB | |
Scheda tecnica NBN4-12GM40-Z1 | 81 KB | |
Datasheet NBN4-12GM40-Z1 | 143 KB | |
Folha de dados NBN4-12GM40-Z1 | 79 KB | |
Hoja de datos NBN4-12GM40-Z1 | 82 KB | |
Datasheet NBN4-12GM40-Z1 | 79 KB |
Technical information | File Type | File Size |
---|---|---|
Installation conditions | 1054 KB | |
Einbaubedingungen | 1060 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 55 KB |