Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product NJ2-12GK-SN
Not available for purchase
Not available for purchase

Inductive sensor NJ2-12GK-SN

NJ2-12GK-SN
  • 2 mm flush
  • Usable up to SIL 3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ2-12GK-SN

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Rated operating distance2 mm
Installationflush
Assured operating distance0 ... 1.62 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Safety Integrity Level (SIL)up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1.
Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation.
Nominal ratings
Nominal voltage8 V DC
Operating voltage5 ... 25 V 1)
Switching frequency0 ... 2000 Hz
Suitable for 2:1 technologyyes , with reverse polarity protection diode
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd7660 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Approvals and certificates
FM approval
Control drawing116-0165
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable silicone , 2 m
Core cross-section0.34 mm2
Housing materialPP
Sensing facePP
Housing diameter12 mm
Degree of protectionIP68
Cable
Bending radius> 10 x cable diameter
General information
Use in the hazardous areasee instruction manuals
Category1G; 2G; 1D

Classifications

SystemClasscode
ECLASS 11.027272401
ECLASS 10.0.127272401
ECLASS 9.027272401
ECLASS 8.027272401
ECLASS 5.127272401
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Documents: NJ2-12GK-SN

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF166 KB
Návod k poużitíCZEPDF157 KB
Instruktions manualDANPDF156 KB
Instruction manualENGPDF158 KB
KasutusjuhendESTPDF150 KB
KäyttöohjeFINPDF150 KB
Manuel d'instructionsFRAPDF159 KB
BetriebsanleitungGERPDF159 KB
Οδηγίες χρήσηςGREPDF167 KB
HandleidingHOLPDF157 KB
Instruction manual / BetriebsanleitungHRVPDF154 KB
Használati útmutatóHUNPDF160 KB
Manuale di istruzioniITAPDF159 KB
Lietošanas pamācībaLAVPDF155 KB
Instrukciju vadovasLITPDF158 KB
Instrukcja obsługiPOLPDF159 KB
Manual de instruçõesPORPDF160 KB
Manual de utilizareRONPDF160 KB
ИнструкцииRUSPDF164 KB
Návod na poużitieSLKPDF159 KB
Navodila za uporaboSLVPDF154 KB
Manual de instruccionesSPAPDF221 KB
ManualSWEPDF154 KB
Technical information
Installation conditionsENGPDF1054 KB
EinbaubedingungenGERPDF1060 KB

CAD+CAE: NJ2-12GK-SN

CADFile TypeFile Size
3-D model / 3-D-ModellSTP51 KB

Approvals+Certificates: NJ2-12GK-SN

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1762BPDF266 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XPDF19426 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
exida Functional Safety AssessmentP+F 03/11-10 R015PDF302 KB
Control drawings
Control Drawing FM / Control Drawing FM   PDF686 KB

Associated Products: NJ2-12GK-SN

Accessories

9.50  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 12 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.