Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ15-30GKK-N

NJ15-30GKK-N
  • 15 mm non-flush
  • Usable up to SIL 2 acc. to IEC 61508


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

 in stock
144.00 USDUnit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ15-30GKK-N

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance15 mm
Installationnon-flush
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 100 Hz
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd5070 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typeterminal compartment
Core cross-sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Equipment protection level Gb
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 2G Ex ia IIC T6…T1 Gb
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNJ 15-30GK...-N...
Effective internal capacitancemax. 140 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 100 µH ; a cable length of 10 m is considered.
Maximum permissible ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate.
Equipment protection level Da
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNJ 15-30GK...-N...
Effective internal capacitancemax. 140 µF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
General information
Use in the hazardous areasee instruction manuals
Category2G

Documents: NJ15-30GKK-N

Instruction manualsLanguageFile TypeFile Size
Instruction manualENGPDF55 KB
Manuel d'instructionsFRAPDF56 KB
BetriebsanleitungGERPDF57 KB
Manuale di istruzioniITAPDF53 KB
Manual de instruccionesSPAPDF55 KB
Technical information
technical information (TI)ENGPDF1053 KB
technische Information (TI)GERPDF1054 KB

Approvals+Certificates: NJ15-30GKK-N

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1629APDF347 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2048 XPDF29071 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyPF 10 CERT 1536APDF1426 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0037XLINK---

Associated Products: NJ15-30GKK-N

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa