Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBB20-L2-E2B-C-V1

NBB20-L2-E2B-C-V1
  • Sensor head bidirectional and rotatable
  • Basic series
  • Quick mounting bracket
  • 4-way LED indicator
  • Weld Immune
  • Bistable version
  • Set and Reset function

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB20-L2-E2B-C-V1

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance20 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 16.2 mm
Actual operating distance18 ... 22 mm
Reduction factor rAl 0.33
Reduction factor rCu 0.31
Reduction factor r304 0.74
Reduction factor rBrass 0.41
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 50 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA
No-load supply current≤ 25 mA
Time delay before availability300 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd580 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Input
Input typeSet / Reset
Signal level0 ... 30 V , max. UB
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPA 6 Grivory GVN-35H
Sensing facePA 6 Grivory GVN-35H
Degree of protectionIP69K
Dimensions
Height40 mm
Width40 mm
Length67 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB20-L2-E2B-C-V1

Product Documentation: NBB20-L2-E2B-C-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Technical informationENGPDF158 KB
Manuals
ManualENGPDF982 KB

Design / Simulation: NBB20-L2-E2B-C-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP336 KB

Approvals: NBB20-L2-E2B-C-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB

Associated Products: NBB20-L2-E2B-C-V1

Accessories
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Modular mounting bracket fa
Mounting aid for VariKont-Lfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.