Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 40 mm | |
Installation | non-flush | |
Output polarity | AC/DC | |
Assured operating distance | 0 ... 12.96 mm | |
Reduction factor rAl | 0.30 - 0.40 | |
Reduction factor r304 | 0.60 - 0.80 | |
Output type | 2-wire | |
Nominal ratings | ||
Switching frequency | 2 Hz | |
Hysteresis | 3 ... 15 typ. 10 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | < 5 V | |
Operating current | 3 ... 300 mA | |
Off-state current | ≤ 1.7 mA | |
No-load supply current | ≤ 0.6 mA | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, red | |
Indicators/operating means | ||
LED red/green | Short circuit/overload indication (alternate flashing) | |
Electrical specifications | ||
Rated operating voltage | 24 ... 250 V DC / 24 ... 230 V AC | |
Operating voltage | 20 ... 300 V DC / 20 ... 253 V AC | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | IEC 61000-4 / EN 60947-5-2:2004 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug 7/8 inch-16 UN , 3-pin | |
Housing material | Zinc, PTFE coated | |
Sensing face | Thermoset Plastic | |
Housing base | Zinc, PTFE coated | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 76 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 211 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|