Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NPN | |
Rated operating distance | 40 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 32.4 mm | |
Actual operating distance | 36 ... 44 mm typ. 40 mm | |
Reduction factor rAl | 0.31 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.74 | |
Reduction factor rBrass | 0.39 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Switching frequency | 0 ... 150 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 20 mA | |
Time delay before availability | 80 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1510 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | PA/metal with epoxy powder coating | |
Sensing face | PA | |
Housing base | metal | |
Degree of protection | IP68 / IP69K | |
Mass | 225 g | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 118 mm | |
Note | Tightening torque: 1.8 Nm (housing) |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NBN40-U4-E0-V1 | 284 KB | |
Datasheet NBN40-U4-E0-V1 | 255 KB | |
Fiche de données NBN40-U4-E0-V1 | 267 KB | |
Datenblatt NBN40-U4-E0-V1 | 255 KB | |
Scheda tecnica NBN40-U4-E0-V1 | 270 KB | |
Datasheet NBN40-U4-E0-V1 | 293 KB | |
Folha de dados NBN40-U4-E0-V1 | 264 KB | |
Hoja de datos NBN40-U4-E0-V1 | 275 KB | |
Datasheet NBN40-U4-E0-V1 | 264 KB |
Technical information | File Type | File Size |
---|---|---|
Installation conditions | 195 KB | |
Einbaubedingungen | 134 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 2003 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA CSA Ordinary Location | 99 KB | |
Canada USA UL Ordinary Location | 1806 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|