Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBN40-U4-A0-V94P

NBN40-U4-A0-V94P
  • Sensor head bidirectional and rotatable
  • 40 mm non-flush
  • 4 LEDs indicator for 360° visibility

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  NBN40-U4-A0-V94P

General specifications
Switching functioncomplementary
Output typeNPN
Rated operating distance40 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 32.4 mm
Reduction factor rAl 0.31
Reduction factor rCu 0.3
Reduction factor r304 0.74
Reduction factor rBrass 0.39
Output type4-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 150 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA
No-load supply current≤ 20 mA
Time delay before availability80 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection type7/8"-16 UN connector
Housing materialPA/metal
Sensing facePA
Degree of protectionIP68 / IP69K
Mass225 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN40-U4-A0-V94P

Documents: NBN40-U4-A0-V94P

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF240 KB
Technical information
Installation conditionsPDF195 KB
EinbaubedingungenPDF134 KB

Approvals+Certificates: NBN40-U4-A0-V94P

CertificatesFile TypeFile Size
Canada USA CSA Ordinary LocationPDF99 KB
Canada USA UL Ordinary LocationPDF1806 KB

Associated Products: NBN40-U4-A0-V94P

Accessories
Modular mounting bracket fa
31.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting aid for VariKont, +U1+ and +U9* fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.