Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.05 mm | |
Actual operating distance | 4.5 ... 5.5 mm typ. 5 mm | |
Reduction factor rAl | 0.37 | |
Reduction factor rCu | 0.33 | |
Reduction factor r304 | 0.7 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 60 V | |
Switching frequency | 0 ... 350 Hz | |
Hysteresis | 1 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 5 V | |
Voltage drop at IL | ||
Voltage drop IL = 20 mA, switching element on | 3.4 ... 5 V typ. 4.3 V | |
Operating current | 2 ... 100 mA | |
Off-state current | 0 ... 0.5 mA typ. | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | Multihole-LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1739 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
ATEX approval | ||
Equipment protection level Gc (nA) | PF15CERT3754X | |
Equipment protection level Dc (tc) | PF15CERT3774X | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP66 / IP67 | |
Dimensions | ||
Length | 40 mm | |
Diameter | 18 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 168 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 58 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 70 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | ALL | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | ALL | 1015 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5255A | ALL | 2428 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|