Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB15-30GM50-E2-V1-3G-3D

NBB15-30GM50-E2-V1-3G-3D
  • Basic series
  • Increased operating distance
  • ATEX-approval for zone 2 and zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB15-30GM50-E2-V1-3G-3D

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance15 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.3
Reduction factor r304 0.75
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 200 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 15 mA
Switching state indicatorMultihole-LED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Equipment protection level Gc (nA)
CertificatePF 15CERT3754 X
CE marking[*PD-Z02586A*]
ATEX markingEx-Hexagon II 3G Ex nA IIC T6 Gc
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-15:2010
Ignition protection category "n"
Use is restricted to the following stated conditions
Special conditions
Maximum operating current ILThe maximum permissible load current must be restricted to the values given in the following list. High load currents and load short-circuits are not permitted.
Maximum operating voltage UBmaxThe maximum permissible operating voltage UB max is restricted to the values in the following list. Tolerances are not permissible.
Maximum permissible ambient temperature TUmaxdependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list.
at UBmax=30 V, IL=200 mA55 °C (131 °F)
at UBmax=30 V, IL=100 mA58 °C (136.4 °F)
at UBmax=30 V, IL=50 mA59 °C (138.2 °F)
Equipment protection level Dc (tc)
CE marking[*PD-Z02586A*]
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80°C Dc
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-31:2014
Protection by enclosure "tc" Some of the information in this instruction manual is more specific than the information provided in the datasheet.
GeneralThe corresponding datasheets, declarations of conformity, EC-type examination certificates, certifications, and control drawings, where applicable (see datasheets), form an integral part of this document. These documents can be found at www.pepperl-fuchs.com. The maximum surface temperature of the device was determined without a layer of dust on the apparatus. Some of the information in this instruction manual is more specific than the information provided in the datasheet.
Special conditions
Maximum permissible ambient temperature TUmaxdependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list.
at UBmax=30 V, IL=200 mA55 °C (131 °F)
at UBmax=30 V, IL=100 mA58 °C (136.4 °F)
Equipment protection level Dc (tD)
GeneralThe apparatus has to be operated according to the appropriate data in the data sheet and in this instruction manual.
The maximum surface temperature has been determined in accordance with method A without a dust layer on the equipment.
The data stated in the data sheet are restricted by this operating instruction!
The special conditions must be adhered to!
Special conditions
Maximum permissible ambient temperature TUmaxdependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list.
at UBmax=30 V, IL=200 mA55 °C (131 °F)
at UBmax=30 V, IL=100 mA58 °C (136.4 °F)
General information
Use in the hazardous areasee instruction manuals
Category3G; 3D

Documents: NBB15-30GM50-E2-V1-3G-3D

Instruction manualsLanguageFile TypeFile Size
Instruction manualENGPDF62 KB
Manuel d'instructionsFRAPDF63 KB
BetriebsanleitungGERPDF63 KB
Manuale di istruzioniITAPDF60 KB
Manual de instruccionesSPAPDF63 KB
Technical information
technical information (TI)ENGPDF1053 KB
technische Information (TI)GERPDF1054 KB

Approvals+Certificates: NBB15-30GM50-E2-V1-3G-3D

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1367APDF52 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XPDF1015 KB

Associated Products: NBB15-30GM50-E2-V1-3G-3D

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa
 

Contact Us

Quick mounting bracket with dead stopfa