Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Rated operating distance | 7 mm | |
Installation | flush | |
Output polarity | AC/DC | |
Assured operating distance | 5.67 mm | |
Actuating element | Ferrous targets | |
Reduction factor rAl | 0 | |
Reduction factor rCu | 0 | |
Reduction factor r304 | 0.4 - 0.7 | |
Reduction factor rSt37 | 1 | |
Output type | 2-wire AC/DC | |
Nominal ratings | ||
Operating voltage | 20 ... 250 V AC/DC | |
Switching frequency | 15 Hz | |
Hysteresis | 2 ... 15 % 5 typ. | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | no | |
Voltage drop | ≤ 7 V | |
Operating current | 8 ... 200 mA | |
Off-state current | 1.7 mA | |
Approvals and certificates | ||
UL approval | UL 1203 | |
CSA approval | CSA 22.2, no. 30-M1986 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Core cross section | 2 x 0.75 mm2 | |
Housing material | stainless steel (303/1.4305) | |
Sensing face | stainless steel (303/1.4305) | |
Degree of protection | IP67 / IP68 | |
Dimensions | ||
Length | 107 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 58 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada CSA Hazardous Location | 1781791 | ALL | 73 KB | |
USA UL Hazardous Location | E199034 | ALL | 30 KB |