Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | PNP | |
Rated operating distance | 20 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 16.2 mm | |
Reduction factor rAl | approx. 1.1 | |
Reduction factor rCu | approx. 1.1 | |
Reduction factor r304 | approx. 1.1 | |
Reduction factor rSt37 | 1 | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 36 V | |
Switching frequency | 0 ... 200 Hz | |
Hysteresis | 3 ... 15 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2.5 V | |
Operating current | 0 ... 250 mA | |
No-load supply current | ≤ 20 mA | |
Alternating magnetic field | 160 mT | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Housing material | PPE | |
Sensing face | PPE, PTFE coated | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 55.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NRB20-L2-A2-C-V1 | 49 KB | |
Fiche de données NRB20-L2-A2-C-V1 | 49 KB | |
Datenblatt NRB20-L2-A2-C-V1 | 49 KB | |
Hoja de datos NRB20-L2-A2-C-V1 | 49 KB |
Instruction manuals | File Type | File Size |
---|---|---|
Technical information | 158 KB | |
Technische Information | 162 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 215 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA CSA Ordinary Location | 99 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|