Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) | |
Output type | Two-wire | |
Rated operating distance | 40 mm | |
Installation | non-flush | |
Output polarity | AC | |
Assured operating distance | 0 ... 32.4 mm | |
Actual operating distance | 36 ... 44 mm typ. 40 mm | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.45 | |
Reduction factor r304 | 0.8 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage AC | 20 ... 253 V 1) | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Voltage drop | ≤ 5 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA | |
Operating current | 8 ... 500 mA | |
Off-state current | 0.5 ... 1.95 mA typ. 1.2 mA | |
Off-state current UB 24 V, switching element off | 0.5 ... 1.7 mA typ. 1.2 µA | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 760 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
|
Core cross section | up to 2.5 mm2 | |
Minimum core cross-section | without wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2 | |
Maximum core cross-section | without wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2 | |
Housing material | PBT/metal | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Dimensions | ||
Height | 55 mm | |
Width | 55 mm | |
Length | 128 mm | |
Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. |
|
General information | ||
Supplementary information | Connection selectable as normally open or normally closed operation. Only wire one output per device. |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 210 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
China CCC SDOC | 2020970305000271 | ALL | 8396 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|