Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBB4-12GM60-E2-M-150MM-3DT04

NBB4-12GM60-E2-M-150MM-3DT04
  • 4 mm flush
  • Increased operating distance
  • Extended temperature range -40 ... +85 °C
  • 3-pin Deutsch connector (DT04)
  • Raised EMC resistance 100 V/m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB4-12GM60-E2-M-150MM-3DT04

Product Description
Mobile Equipment Series
General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance4 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Reduction factor rAl 0.39
Reduction factor rCu 0.35
Reduction factor r304 0.75
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V
Switching frequency0 ... 800 Hz
Hysteresistyp. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop≤ 2.5 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA
No-load supply current≤ 15 mA
Time delay before availability≤ 5 ms
Switching state indicatorall direction LED, yellow
Functional safety related parameters
MTTFd1530 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
Protection classII
Rated insulation voltage60 V
Rated impulse withstand voltage800 V
UL approvalcULus Listed, General Purpose
e1 Type approval2006/28/EG
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeCable connector Deutsch DT04 , 3-pin with PUR cable 150 mm
Core cross section0.75 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP69K
Mass120 g
Dimensions
Length60 mm
Diameter12 mm
NoteX = 150 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB4-12GM60-E2-M-150MM-3DT04

Product Documentation: NBB4-12GM60-E2-M-150MM-3DT04

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.