Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBB4-12GM50-E0-1M-Y224396

NBB4-12GM50-E0-1M-Y224396
  • Basic series
  • Increased operating distance

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB4-12GM50-E0-1M-Y224396

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance4 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Reduction factor rAl 0.39
Reduction factor rCu 0.35
Reduction factor r304 0.75
Reduction factor rBrass 0.49
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 800 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 15 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 1 m
Connection assemblyAMP housing 282105-1
AMP crimp 183036-1
Seal: 281934-4
Cable bushing: MTA 45.20921
Core cross section0.34 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Dimensions
Length50 mm
Diameter12 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB4-12GM50-E0-1M-Y224396

Product Documentation: NBB4-12GM50-E0-1M-Y224396

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Associated Products: NBB4-12GM50-E0-1M-Y224396

Accessories

Mounting flange, 12 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.