Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.05 mm | |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 18 mm x 18 mm x 1 mm |
|
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.7 | |
Reduction factor rBrass | 0.4 | |
Output type | 3-wire | |
Nominal ratings | ||
Installation conditions | ||
A | 0 mm | |
B | 2 mm | |
C | 10 mm | |
F | 30 mm | |
Operating voltage | 10 ... 65 V | |
Switching frequency | 0 ... 800 Hz | |
Hysteresis | 0.04 ... 1.15 mm | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Overload resistance | yes | |
Wire breakage protection | yes | |
Inductive overvoltage protection | yes | |
Surge suppression | yes | |
Ripple | 10 % | |
Voltage drop | ≤ 2.5 V | |
Repeat accuracy | 0.15 mm | |
Operating current | 0 ... 300 mA | |
Off-state current | ≤ 0.01 mA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 40 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1610 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
E1 Type approval | 10R-04 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m | |
Core cross section | 0.75 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PPS | |
Degree of protection | IP68 | |
Mass | 140 g | |
Dimensions | ||
Length | 53 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 28 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UNECE KBA E1 | 10R-047333 | ALL | 64 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|