Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ10-30GK-SN-40M

NJ10-30GK-SN-40M
  • 10 mm flush
  • Usable up to SIL 3 acc. to IEC 61508
  • ATEX approval Ex-i and Ex-nA/tc for zone 0-2 and zone 20-22
  • Degree of protection IP68

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ10-30GK-SN-40M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Rated operating distance10 mm
Installationflush
Assured operating distance0 ... 8.1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Safety Integrity Level (SIL)up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1.
Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation.
Output type2-wire
Nominal ratings
Nominal voltage8.2 V
Switching frequency0 ... 300 Hz
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
MTTFd11850 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0454
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-50 ... 100 °C (-58 ... 212 °F)
Mechanical specifications
Connection typecable silicone , 40 m
Core cross-section0.75 mm2
Housing materialCrastin (PBT), black
Sensing faceCrastin (PBT), black
Degree of protectionIP68
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
NoteSecurity relevant only up to -40°C
Data for application in connection with hazardous areas
Equipment protection levelGa , Gb , Gc (nA) , Da , Dc , Mb
Equipment protection level Ga
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 10-30GK-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6...T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 120 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
for ATEXat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 57 °C (134.6 °F)
T5 : 69 °C (156.2 °F)
T4 : 97 °C (206.6 °F)
T3 : 97 °C (206.6 °F)
T2 : 97 °C (206.6 °F)
T1 : 97 °C (206.6 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 52 °C (125.6 °F)
T5 : 64 °C (147.2 °F)
T4 : 92 °C (197.6 °F)
T3 : 92 °C (197.6 °F)
T2 : 92 °C (197.6 °F)
T1 : 92 °C (197.6 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 34 °C (93.2 °F)
T5 : 46 °C (114.8 °F)
T4 : 74 °C (165.2 °F)
T3 : 74 °C (165.2 °F)
T2 : 74 °C (165.2 °F)
T1 : 74 °C (165.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 22 °C (71.6 °F)
T5 : 34 °C (93.2 °F)
T4 : 61 °C (141.8 °F)
T3 : 61 °C (141.8 °F)
T2 : 61 °C (141.8 °F)
T1 : 61 °C (141.8 °F)
for IECExat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 69 °C (156.2 °F)
T5 : 84 °C (183.2 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 51 °C (123.8 °F)
T5 : 66 °C (150.8 °F)
T4 : 80 °C (176 °F)
T3 : 68 °C (154.4 °F)
T2 : 80 °C (176 °F)
T1 : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 39 °C (102.2 °F)
T5 : 54 °C (129.2 °F)
T4 : 61 °C (141.8 °F)
T3 : 61 °C (141.8 °F)
T2 : 61 °C (141.8 °F)
T1 : 61 °C (141.8 °F)
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 10-30GK-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 120 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 69 °C (156.2 °F)
T5 : 84 °C (183.2 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 51 °C (123.8 °F)
T5 : 66 °C (150.8 °F)
T4 : 80 °C (176 °F)
T3 : 80 °C (176 °F)
T2 : 80 °C (176 °F)
T1 : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 39 °C (102.2 °F)
T5 : 54 °C (129.2 °F)
T4 : 61 °C (141.8 °F)
T3 : 61 °C (141.8 °F)
T2 : 61 °C (141.8 °F)
T1 : 61 °C (141.8 °F)
Equipment protection level Gc (nA)
Type of protection"n"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF 15 CERT 3754 X
ATEX markingEx-Hexagon II 3G Ex nA IIC T6 Gc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-15:2010
Possible characteristicsmaximum operating voltage UBmax , load current IL , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
using an amplifier in accordance with EN 60947-5-6 : 58 °C (136.4 °F)
at UBmax = 9 V , RV = 562 Ω : 58 °C (136.4 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 10-30GK-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 120 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 61 °C (141.8 °F)
Equipment protection level Dc
Type of protectionProtection by enclosure "tc"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF 15 CERT 3774 X
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80°C Dc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-31:2014
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
using an amplifier in accordance with EN 60947-5-6 : 58 °C (136.4 °F)
at UBmax = 9 V , RV = 562 Ω : 58 °C (136.4 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeNJ 10-30GK-SN...
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 120 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 61 °C (141.8 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: NJ10-30GK-SN-40M

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF151 KB
Návod k poużitíCZEPDF144 KB
Instruktions manualDANPDF0 KB
Instruction manualENGPDF147 KB
KasutusjuhendESTPDF137 KB
KäyttöohjeFINPDF137 KB
Manuel d'instructionsFRAPDF149 KB
BetriebsanleitungGERPDF146 KB
Οδηγίες χρήσηςGREPDF155 KB
HandleidingHOLPDF143 KB
Instruction manual / BetriebsanleitungHRVPDF141 KB
Használati útmutatóHUNPDF146 KB
Manuale di istruzioniITAPDF144 KB
Lietošanas pamācībaLAVPDF141 KB
Instrukciju vadovasLITPDF143 KB
Instrukcja obsługiPOLPDF146 KB
Manual de instruçõesPORPDF145 KB
Manual de utilizareRONPDF145 KB
Návod na poużitieSLKPDF144 KB
Navodila za uporaboSLVPDF141 KB
Manual de instruccionesSPAPDF145 KB
ManualSWEPDF140 KB

Approvals+Certificates: NJ10-30GK-SN-40M

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3788PDF348 KB
Certificates
Canada USA UL Hazardous LocationE501628:1:4PDF405 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XPDF19426 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XPDF1015 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0092XLINK---
exida Functional Safety AssessmentP+F 03/11-10 R015PDF302 KB
Control drawings
Control drawing UL / Control drawing UL   PDF206 KB

Associated Products: NJ10-30GK-SN-40M

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa