Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Relay output |
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | relay | |
Rated operating distance | 15 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 12.15 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.8 | |
Reduction factor rBrass | 0.5 | |
Output type | relay | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 30 Hz | |
Hysteresis | 2 ... 20 % ( typ. 10 % ) | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | no | |
Voltage drop | ≤ 0.5 V (≤ 0.275 V at ≤ 100 mA operating current) | |
Operating current | 0 ... 200 mA | |
Off-state current | ≤ 10 µA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 55 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1218 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m | |
Core cross section | 0.5 mm2 | |
Housing material | anodized aluminum | |
Sensing face | PBT | |
Degree of protection | IP67 / IP69K | |
Dimensions | ||
Length | 50 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NBB15-F148P10-ARS-M | 204 KB | |
Datasheet NBB15-F148P10-ARS-M | 170 KB | |
Fiche de données NBB15-F148P10-ARS-M | 173 KB | |
Datenblatt NBB15-F148P10-ARS-M | 170 KB | |
Scheda tecnica NBB15-F148P10-ARS-M | 172 KB | |
Datasheet NBB15-F148P10-ARS-M | 196 KB | |
Folha de dados NBB15-F148P10-ARS-M | 171 KB | |
Hoja de datos NBB15-F148P10-ARS-M | 175 KB | |
Datasheet NBB15-F148P10-ARS-M | 170 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 64 KB |