Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN25-30GM60-E2-V1-Y266830

NBN25-30GM60-E2-V1-Y266830
  • Basic series
  • 25 mm non-flush
  • Increased operating distance

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN25-30GM60-E2-V1-Y266830

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance25 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 20.25 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.7
Reduction factor rBrass 0.55
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 200 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Inductive overvoltage protectionyes
Surge suppressionyes
Voltage drop≤ 2 V
Rated insulation voltage60 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 6 µA at 25 °C
No-load supply current≤ 7 mA
Switching state indicatorMultihole-LED, yellow
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector M12 x 1 , 3-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Housing diameter30 mm
Degree of protectionIP67
Mass120 g

CAD+CAE: NBN25-30GM60-E2-V1-Y266830

EPLANFile TypeFile Size
EPLAN Data Portal / EPLAN Data PortalLINK---
EPLAN macro EDZ / EPLAN Makro EDZEDZ71 KB

Approvals+Certificates: NBN25-30GM60-E2-V1-Y266830

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0739BPDF169 KB
Certificates
Canada USA UL Ordinary Location20170306-E87056PDF402 KB

Associated Products: NBN25-30GM60-E2-V1-Y266830

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa
13.00  USD

In stock

Female cordset, M12, 4-pin, PUR cablefa
13.00  USD

In stock

Female cordset, M12, 4-pin, PUR cablefa