Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Output type | Analog current output or analog voltage output | |
Installation | quasi flush | |
Output polarity | DC | |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 18 mm x 18 mm x 1 mm |
|
Measurement range | 0 ... 6 mm | |
Output type | 4-wire | |
Nominal ratings | ||
Installation conditions | ||
A | 2 mm | |
B | 6 mm | |
C | 18 mm | |
F | 30 mm | |
Operating voltage | 15 ... 30 V , residual ripple 20 % UB | |
Limit frequency (3dB) | 1000 Hz | |
Reverse polarity protection | yes | |
Short-circuit protection | yes | |
Repeat accuracy | 0 ... 10 µm | |
No-load supply current | ≤ 10 mA | |
Functional safety related parameters | ||
MTTFd | 464 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Analog output | ||
Output type | 0 ... 10 V / 4 ... 20 mA | |
Load resistor | voltage output: ≥ 500 Ω current output: ≤ 500 Ω |
|
Recovery time | 1 ... 10 ms , typ. 5 ms | |
Adjustment tolerance zero point | ≤ ± 10 % of full-scale value | |
Temperature drift | ± 5 % (0 ... 70 °C) ± 10 % (-25 ... 0 °C) |
|
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | chromium plated brass | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 60 mm | |
Diameter | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 57 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | 451 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3069B | ALL | 1216 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|