Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | PNP | |
Rated operating distance | 2 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.62 mm | |
Reduction factor rAl | 0.3 | |
Reduction factor rCu | 0.2 | |
Reduction factor r304 | 0.7 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 1500 Hz | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 17 mA | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 990 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Core cross section | 0.14 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 50 mm | |
Diameter | 12 mm | |
General information | ||
Scope of delivery | 2 self locking nuts in scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB | |
Brief Instructions | |||
Mounting Instruction locking nut / Montageanleitung, Muttern mit Sperrverzahnung | ALL | 1117 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 47 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 63 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2866B | ALL | 1222 KB | |
UK Declaration of Conformity (P+F) | TDOC-6065_ENG | ENG | 1285 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|