Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBB4-12GM70-E2-Y285691

NBB4-12GM70-E2-Y285691
  • 4 mm flush
  • Extended temperature range
  • Raised EMC resistance 30 V/m
  • Switching output with integrated load resistance
  • Datasheet values are changed only in consultation with the company Crown

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB4-12GM70-E2-Y285691

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance4 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.35
Reduction factor r304 0.75
Output type3-wire
Nominal ratings
Operating voltage5 ... 60 V
Switching frequency0 ... 2500 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 150 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA
No-load supply current≤ 7 mA
Time delay before availability≤ 200 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1183 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
EN 12895: 2015
Approvals and certificates
UL approvalcULus Listed, General Purpose
Class 2 power source
CSA approvalcCSAus Listed, General Purpose
Class 2 power source
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeCable connector , Deutsch with PUR cable , 740 mm
Connection assemblyDeutsch housing DT04-3P-C015
Deutsch wedge W3P
Deutsch contact 1060-16-0622
Core cross section3 x 0.75 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP69K, not connector!
Mass72 g
Dimensions
Length70 mm
Diameter12 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB4-12GM70-E2-Y285691

Approvals: NBB4-12GM70-E2-Y285691

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3195BALLPDF1217 KB
UK Declaration of Conformity (P+F)TDOC-6140_ENGENGPDF1233 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.