Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 12 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 9.72 mm | |
Reduction factor rAl | 0.35 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.7 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 300 Hz | |
Hysteresis | typ. 5% | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2.5 V | |
Operating current | 0 ... 100 mA | |
No-load supply current | ≤ 12 mA | |
Switching state indicator | all direction LED, yellow | |
Functional safety related parameters | ||
MTTFd | 2090 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , L = 0.15 m | |
Core cross section | 0.34 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 50 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 33 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 65 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2508C | ALL | 1218 KB | |
UK Declaration of Conformity (P+F) | TDOC-5997_ENG | ENG | 1284 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|