Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 4 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 3.24 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.7 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 500 Hz | |
Hysteresis | typ. 5% | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 150 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA | |
Off-state current TU =40 °C, switching element off | ≤ | |
No-load supply current | ≤ 15 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | Multihole-LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1770 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Cable connector PVC , 0.1 m Schlemmer corrugated tube 1926304 |
|
Core cross section | 0.14 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Mass | 30 g | |
Dimensions | ||
Length | 30 mm | |
Diameter | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2838B | ALL | 1216 KB | |
UK Declaration of Conformity (P+F) | TDOC-6062_ENG | ENG | 1223 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|