Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBN4-12GM50-E2-Y292475

NBN4-12GM50-E2-Y292475
  • 4 mm non-flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN4-12GM50-E2-Y292475

General specifications
Rated operating distance4 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 0.8
Output type3-wire
Hysteresistyp. 5%
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 1200 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Repeat accuracy≤ 0.01 mm
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 17 mA
Time delay before availability≤ 8 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd990 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable PVC , L1 = 1245 mm , L2 = 1100 mm
Connection assemblyAMP housing 282105-1
AMP crimp 282404-1
AMP sealing 281934-2
Schlemmer corrugated tube 1926304
Cable bushing: MTA 45.20921
Core cross section0.34 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Dimensions
Length50 mm
Diameter12 mm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN4-12GM50-E2-Y292475

Approvals: NBN4-12GM50-E2-Y292475

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3084BALLPDF1217 KB
UK Declaration of Conformity (P+F)TDOC-6129_ENGENGPDF1233 KB

Associated Products: NBN4-12GM50-E2-Y292475

Accessories

Mounting flange, 12 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.