Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR with safety function | |
Rated operating distance | 5.5 mm | |
Installation | flush | |
Assured operating distance | 0 ... 4.86 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Operating voltage | 5 ... 25 V | |
Switching frequency | 0 ... 2000 Hz | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Standards | DIN EN 60947-5-6 (NAMUR) VDE 660 Part 209 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) 1) | |
Mechanical specifications | ||
Housing material | threaded pipe of steel M30 x 1.5 | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Dimensions | ||
Length | 278 mm | |
Diameter | 30 mm | |
ATEX | ||
Data for Ex areas | only for built-in proximity sensor | |
Standard conformity | EN 50014:1997 EN 50020:1994 |
|
Marking | II 2G EEx ia IIC T6 | |
Appropriate type | NJ 6-22-SN-G... | |
EC-Type Examination Certificate | PTB 00 ATEX 2049 X | |
Effective internal capacitance | ≤ 110 nF | |
Effective internal inductance | ≤ 150 µH |
System | Classcode |
---|---|
ECLASS 13.0 | 27274101 |
ECLASS 12.0 | 27274101 |
ECLASS 11.0 | 27272401 |
ECLASS 10.0.1 | 27272401 |
ECLASS 9.0 | 27272401 |
ECLASS 8.0 | 27272401 |
ECLASS 5.1 | 27272401 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/11-10 R015 | ALL | 302 KB |