Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 15 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 12.15 mm | |
Actual operating distance | 13.5 ... 16.5 mm typ. 15 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.36 | |
Reduction factor r304 | 0.71 | |
Reduction factor rBrass | 0.45 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Switching frequency | 0 ... 500 Hz | |
Hysteresis | 3 ... 15 typ. 7 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Voltage drop at IL | ||
Voltage drop IL = 200 mA, switching element on | 1 ... 2 V typ. 1.5 V | |
Operating current | ≤ 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA | |
No-load supply current | ≤ 15 mA | |
Time delay before availability | ≤ 100 ms | |
Switching state indicator | LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
ATEX approval | ||
Equipment protection level Gc (nA) | PF15CERT3754X | |
Equipment protection level Dc (tc) | PF15CERT3774X | |
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP66 / IP67 | |
Dimensions | ||
Length | 66 mm | |
Diameter | 30 mm | |
General information | ||
Scope of delivery | 2 self locking nuts in scope of delivery | |
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 319 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | ALL | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | ALL | 1015 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5255A | ALL | 2428 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|