Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ15-30GM50-E2-3G-3D

NJ15-30GM50-E2-3G-3D
  • 15 mm non-flush
  • ATEX-approval for zone 2 and zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ15-30GM50-E2-3G-3D

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance15 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Actual operating distance13.5 ... 16.5 mm typ. 15 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.36
Reduction factor r304 0.71
Reduction factor rBrass 0.45
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency0 ... 500 Hz
Hysteresis3 ... 15 typ. 7 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Voltage drop at IL
Voltage drop IL = 200 mA, switching element on1 ... 2 V typ. 1.5 V
Operating current≤ 200 mA
Off-state current0 ... 0.5 mA typ. 0.01 mA
No-load supply current≤ 15 mA
Time delay before availability≤ 100 ms
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross-section0.75 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP66 / IP67
Cable
Bending radius> 10 x cable diameter
Data for application in connection with hazardous areas
Equipment protection levelGc (nA) , Dc
Equipment protection level Gc (nA)
Type of protection"n"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF15CERT3754X
ATEX markingEx-Hexagon II 3G Ex nA IIC T6 Gc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-15:2010
Surge protectionThe protection against transient overvoltage with amplitude U is realized.
U = 500 V at 1.2/50 µs, 500 Ω
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at UBmax = 30 V , IL = 200 mA : 57 °C (134.6 °F)
at UBmax = 30 V , IL = 100 mA : 60 °C (140 °F)
at UBmax = 30 V , IL = 50 mA : 60 °C (140 °F)
Equipment protection level Dc
Type of protectionProtection by enclosure "tc"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF15CERT3774X
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80°C Dc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-31:2014
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output current IAmax , maximum analog output voltage UAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at UBmax = 30 V , IL = 200 mA : 57 °C (134.6 °F)
at UBmax = 30 V , IL = 100 mA : 60 °C (140 °F)
at UBmax = 30 V , IL = 50 mA : 60 °C (140 °F)
General information
Scope of delivery2 self locking nuts in scope of delivery
Use in the hazardous areasee instruction manuals

Documents: NJ15-30GM50-E2-3G-3D

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF149 KB
Návod k poużitíCZEPDF142 KB
Instruktions manualDANPDF142 KB
Instruction manualENGPDF146 KB
KasutusjuhendESTPDF138 KB
KäyttöohjeFINPDF137 KB
Manuel d'instructionsFRAPDF144 KB
BetriebsanleitungGERPDF147 KB
Οδηγίες χρήσηςGREPDF152 KB
HandleidingHOLPDF142 KB
Instruction manual / BetriebsanleitungHRVPDF141 KB
Használati útmutatóHUNPDF144 KB
Manuale di istruzioniITAPDF141 KB
Lietošanas pamācībaLAVPDF141 KB
Instrukciju vadovasLITPDF143 KB
Instrukcja obsługiPOLPDF145 KB
Manual de instruçõesPORPDF143 KB
Manual de utilizareRONPDF142 KB
Návod na poużitieSLKPDF142 KB
Navodila za uporaboSLVPDF140 KB
Manual de instruccionesSPAPDF142 KB
ManualSWEPDF140 KB

CAD+CAE: NJ15-30GM50-E2-3G-3D

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS445 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP122 KB

Approvals+Certificates: NJ15-30GM50-E2-3G-3D

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-4116PDF345 KB
Certificates
Canada USA UL Ordinary Location20190220-E87056PDF406 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XPDF1015 KB

Associated Products: NJ15-30GM50-E2-3G-3D

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa