Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB15-30GM50-E2-M-1M-3DT04

NBB15-30GM50-E2-M-1M-3DT04
  • 15 mm flush
  • Extended temperature range
    -40 ... +85 °C
  • E1-Type approval
  • Increased noise immunity 100 V/m
  • With increased sealing, protection class
    IP68 / IP69K
  • Highly shock and vibration resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB15-30GM50-E2-M-1M-3DT04

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance15 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type3-wire
Nominal ratings
Operating voltage5 ... 60 V
Switching frequency0 ... 600 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Inductive overvoltage protectionyes
Surge suppressionyes
Voltage drop≤ 2 V
Rated insulation voltage60 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 6 µA at 25 °C
No-load supply current≤ 7 mA
Time delay before availability≤ 220 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd830.5 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeCable connector Deutsch DT04 , 3-pin with PUR cable 1 m
Core cross-section3 x 0.75 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69K
Notemolded Connector

Associated Products: NBB15-30GM50-E2-M-1M-3DT04

Accessories

11.00  USD

In stock

Mounting flange, 30 mmfa
 

Contact Us

Quick mounting bracket with dead stopfa