Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Capacitive sensor CBN5-F46-E0-Y286690

CBN5-F46-E0-Y286690
  • 5 mm non-flush
  • 3-wire DC
  • Flat housing
  • Mounting slots for cable ties
  • Thru-holes for screw mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CBN5-F46-E0-Y286690

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance5 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 3.5 mm
Output type3-wire
Nominal ratings
Installation conditions
B0 mm
C10 mm
F20 mm / 50 mm
Operating voltage10 ... 30 V DC
Switching frequency0 ... 10 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 100 mA
Lowest operating current0 mA
Off-state current0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply current≤ 15 mA
Time delay before availability≤ 50 ms
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , L = 0.6 m +/- 5
Connection assemblyMolex connector; 43025-0400
Molex contact 43030-0005
Core cross section0.14 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Dimensions
Height20 mm
Width50 mm
Length5 mm

Classifications

SystemClasscode
ECLASS 13.027274201
ECLASS 12.027274201
ECLASS 11.027270102
ECLASS 10.0.127270102
ECLASS 9.027270102
ECLASS 8.027270102
ECLASS 5.127270102
ETIM 9.0EC002715
ETIM 8.0EC002715
ETIM 7.0EC002715
ETIM 6.0EC002715
ETIM 5.0EC002715
UNSPSC 12.139121550

Details: CBN5-F46-E0-Y286690

Approvals: CBN5-F46-E0-Y286690

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2750BALLPDF1216 KB
UK Declaration of Conformity (P+F)TDOC-6030_ENGENGPDF1284 KB