Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
WCS parallel interface module |
General specifications | ||
---|---|---|
Installation | DIN rail mounting | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 20 % | |
Power consumption | ≤ 2 W (without read heads) | |
Interface 1 | ||
Connection of | control system | |
Interface type | Push-pull, parallel | |
Transfer rate | max. 500 Update/s | |
Output stage | Push-pull (4 in 1) output | |
Load current | max. 5 mA | |
Data output format | Gray code | |
Interface 2 | ||
Connection of | Read head | |
Connectable read heads | WCS-LS211 , WCS-LS111 | |
Interface type | RS-485 | |
Transmission method | half duplex | |
Transfer rate | max. 187.5 kBit/s | |
RS485 termination resistor | integrated | |
Refresh cycle of read head | 1 ms | |
Input | ||
Control input | store input 2 inputs for reading head address |
|
Output | ||
Output type | PNP | |
Signal output | error condition | |
Rated operating current | ≤ 15 mA | |
Standard conformity | ||
Emitted interference | EN 55011 | |
Noise immunity | DIN EN 50082-2 | |
Ambient conditions | ||
Operating temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | ≤ 80 % | |
Mechanical specifications | ||
Connection type | removable terminal block | |
Degree of protection | IP20 | |
Material | plastic | |
Installation position | any position | |
Mass | approx. 400 g | |
Dimensions | ||
Height | 74 mm | |
Width | 100 mm | |
Depth | 121 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270991 |
ECLASS 12.0 | 27270991 |
ECLASS 11.0 | 27270791 |
ECLASS 10.0.1 | 27270791 |
ECLASS 9.0 | 27270791 |
ECLASS 8.0 | 27270791 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 553 KB | |
Manuals | |||
Manual | ENG | 12338 KB | |
Manual WCS Electrical | ENG | 4782 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2710C | ALL | 34 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6638 | ALL | 132 KB |