Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
WCS Bus terminal |
Ambient conditions | ||
---|---|---|
Operating temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | 90 % at 20 °C (68 °F) DIN EN 60068-2-3, no moisture condensation | |
Mechanical specifications | ||
Connection type | screw terminals , 16-pin | |
Cable diameter | 5 ... 9 mm | |
Cable gland | PG9 cable gland | |
Degree of protection | IP65 | |
Material | Aluminum | |
Mass | 200 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27260190 |
ECLASS 12.0 | 19070403 |
ECLASS 11.0 | 19070403 |
ECLASS 10.0.1 | 19070403 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 12338 KB | |
Manual WCS Electrical | ENG | 4782 KB |