Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Data cable WCS-DCF

WCS-DCF
  • Hard-wearing PUR cable
  • Halogen-free
  • Braided shield
  • Suitable for drag chains

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS-DCF

Product Description
Flexible data cable
General specifications
Number of pins6 + shield
Electrical specifications
Operating voltagemax. 60 V DC
Test voltage1500 V
Inductanceapprox. 650 µH / km
Capacitanceapprox. 60 nF / km (wire/wire)
Mechanical specifications
Material
CablePUR
Cableextra-fine wire, flexible
Sheath diameter∅ 7.7 mm
Bending radius≥ 58 mm
Colorgrey
Cores3 x 2 x 0.25 mm2
24 AWG
Mass72 kg / km

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: WCS-DCF

Product Documentation: WCS-DCF

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF6189 KB
Manual WCS MechanicalENGPDF11347 KB