Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Code rail, polyester laminate |
General specifications | ||
---|---|---|
Length | 0.1 ... 314.5 m | |
Radius of bend | ≥ 300 mm | |
Ambient conditions | ||
Operating temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Installation temperature | 10 ... 60 °C (50 ... 140 °F) | |
Mechanical specifications | ||
Material thickness | 0.75 ... 0.95 mm | |
Tension loading | ≤ 260 N | |
Material | polyester laminate | |
Thermal expansion coefficient | approx. 2.8 x 10-5 / K | |
Mass | 40 g / m | |
Manufacturing tolerance | ± 1 mm/m |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27270792 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet WCS3-CS70-L1 | 104 KB | |
Fiche de données WCS3-CS70-L1 | 98 KB | |
Datenblatt WCS3-CS70-L1 | 105 KB | |
Hoja de datos WCS3-CS70-L1 | 108 KB |
Manuals | File Type | File Size |
---|---|---|
Manual | 12338 KB | |
Manual WCS Electrical | 6189 KB | |
Handbuch | 12398 KB | |
Handbuch WCS Elektrik | 6241 KB |
CAD | File Type | File Size |
---|---|---|
CAD Portal / CAD Portal | LINK | --- |
CAD Portal / CAD Portal | LINK | --- |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|